Material: Steel.

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For medium high torques. Like COM-A, but with slotted pressure rings.
  • Not self-centering.
  • Self-releasing at dismounting.
  • No axial movement during mounting.

Fit: Shaft h8, Hub H8.
Surface roughness hub / shaft max. 12.5 µm.
More sizes up to d=1,000mm for 2,336,000Nm are available.
Price and delivery time on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L1
[mm]
L2
[mm]
T
[Nm]
Fax
[kN]
PW
[N/mm²]
PN
[N/mm²]
Bolts 12.9
[No x Size]
Weight
[kg]
61530019   194720172632033225988xM60,20
61530020   2047201726340332371038xM60,22
61530022   224720172634035204958xM60,23
61530024   2450201726450382201088xM60,23
61530025   2550201726470392041058xM60,23
61530028   28552017266104221210910xM60,27
61530030   30552017266104418710410xM60,26
61530032   32602017268105121311812xM60,30
61530035   35602017269105220011912xM60,30
61530038   386520172611105820612214xM60,35
61530040   406520172611605819412114xM60,32
61530042   427524203218408723813512xM80,57
61530045   457524203220008722013312xM80,55
61530048   488024203222008721812812xM80,60
61530050   508024203222008920012412xM80,56
61530055   5585242032290010522214714xM80,65
61530060   6090242032310010919613214xM80,66
61530065   6595242032380011720614316xM80,72
61530070   70110282438550014622214214xM101,27
61530075   75115282438570015918912514xM101,33
61530080   80120282438640016218913014xM101,35
61530085   85125282438740017219913716xM101,45
61530090   90130282438770017518213016xM101,55
61530095   95135282438920019519714118xM101,65
61530100   1001453326451130022119914214xM122,20


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn