Material: Steel.

  • For fixing a hub (e.g. drive wheel,
  • rotor or similar) on a shaft.
  • For medium high torques.
  • Self-centering.
  • No axial offset during mounting.
  • Concentricity: 0.02 to 0.04mm.
Fit: Shaft h8, Hub H8. Surface roughness hub/shaft max. 12.5µm.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L1
[mm]
A
[mm]
L
[mm]
L2
[mm]
D1
[mm]
Transmissible Torque T
[Nm]
Transmissible Axial Force Fax
[kN]
Surface Pressure Shaft PW
[N/mm²]
Surface Pressure Hub PN
[N/mm²]
Bolts (DIN 912, 12.9)
[No x Size]
Tightening Torque TA
[Nm]
Weight
[kg]
61557119   194726313945532942022896M6 x 201700,45
61557120   204726313945533203317274M6 x 201700,46
61557122   224726313945533663315874M6 x 201700,50
61557124   245026313945563803413967M6 x 201700,50
61557125   255026313945564303514472M6 x 201700,50
61557128   285526313945614803512866M6 x 201700,60
61557130   305526313945615303512068M6 x 201700,60
61557132   326026313945666804313876M6 x 201700,70
61557135   356026313945667804313479M6 x 201700,60
61557138   386526313945718604512570M6 x 201700,80
61557140   406526313945718604511567M6 x 201700,60
61557142   4275303647558113506013877M8 x 30411,20
61557145   4575303647558114506012977M8 x 30411,10
61557148   4880303647558615506022173M8 x 30411,30
61557150   5080303647558615707010969M8 x 30411,10
61557155   5585303647559124008014295M8 x 30411,20
61557160   6090303647559625008012586M8 x 30411,30
61557165   65953036475510227009011378M8 x 30411,40
61557170   7011040466171117450013012077M10 x 35832,50
61557175   7511540466171122500013011979M10 x 35832,60
61557180   8012040466171127530013010974M10 x 35832,80
61557185   8512540466171132700016012989M10 x 35832,80
61557190   9013040466171137740016012383M10 x 35833,00
61557195   9513540466171142750017010981M10 x 35833,00
61557200   10014546527082153940019011278M12 x 401455,50


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn