Material: Stainless steel 1.4305. These couplings do not allow any shaft displacement in axial or radial direction. They should therefore only be used with perfectly alligned shafts. Bore tolerance: +0,05 mm. The torques in the table are maximum values for couplings with keyway. The calculations based on feather-key connection. For couplings without keyway: The transmittable torque is lower and depends on how far the set screws penetrate the shaft.
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
Product Quantity Torque max.
[Nm]
d
[mm]
A
[mm]
L
[mm]
K
[mm]
Bolts DIN 916Torque Ms
[Nm]
Weight
[g]
60099106   2,7618302M41,7647
60099108   5,4824352M41,76102
60099110   8,11029453M53,2185
60099112   121229454M65,8180
60099114   201434505M65,8272
60099115   221534505M65,8266
60099116   241634505M65,8261
60099120   472042656M65,8518
60099125   912545758M813,6623
60099130   1053053838M813,6920
60099135   15535679510M813,61880
60099140   210407710812M1026,42710
60099150   340508512414M1026,43520


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn