Material: Hubs made of stainless steel 1.4305. Sliding disc made of black polyacetal. These 3-part zero backlash couplings provide electrical insulation. They consist of two hubs and a sliding disc. They are versatile and of robust design. Large radial compensation, easy mounting even in confined spaces. Applications: Ideal for stepper motors due to the damping properties of plastic sliding disc. Positioning drives, position encoders and incremental or absolute encoders, pumps etc. 1) Operating factors (without shaft displacement): Load Period - Operating Factor short term - 1 1 hour per day - 2 3 hours per day - 4 6 hours per day - 6 12 hours per day - 8
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
Product Quantity Torque max. 1)
[Nm]
BoresBore +0,03-0L1
[mm]
L2
[mm]
L3
[mm]
D1
[mm]
Max. Angular Displacement at 3000 rpm
[±°]
max. Misalignment at 3000 min-1 radial
[±mm]
Torsional Rigidity
[Nm/rad]
Weight
[g]
Art. No. Spare Part Disk
60199407   413632,411,69,225,40,50,220576601 244 00
60199408   413832,411,69,225,40,50,220576601 244 00
60199409   4131032,411,69,225,40,50,220576601 244 00
60199411   953842,015,012,033,30,50,2615165601 245 00
60199412   9531042,015,012,033,30,50,2615165601 245 00
60199413   9531242,015,012,033,30,50,2615165601 245 00
60199415   17571050,817,815,341,30,50,251200305601 248 00
60199416   17571250,817,815,341,30,50,251200305601 248 00
60199418   17571650,817,815,341,30,50,251200305601 248 00
60199420   30951259,620,618,450,00,50,251375510601 250 00
60199422   30951659,620,618,450,00,50,251375510601 250 00
60199424   30952059,620,618,450,00,50,251375510601 250 00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn