Material: Aluminium clamp hubs, stainless steel bellow. Zero backlash, with high torsional stiffness. For machine tools, packing machines, textile machines, linear drives etc.. With clamps, ready-to-install for rapid mounting. Temperature range of all types -30°C to +120°C. 1) Standard bores. 2) Different bores (even one-sided) up to max bore as well feather keyways, available against surcharge.Please regard the operating factors. See PDF-catalog page.
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
Product Quantity TypeTorque max.
[Nm]
Bore B H7 1)
[mm]
Bore max.2)
[mm]
L1±2
[mm]
L2
[mm]
D
[mm]
Interference Ø3)
[mm]
max. Misalignment Angular
[±Grad]
max. Misalignment Radial
[±mm]
max. Misalignment Axial
[±mm]
Recommended max. Speed
[min-1]
Torsional Rigidity
[Nm/rad]
Weight approx.
[g]
60164610   MCL - lang181025,47119,545482,00,250,51280015000200
60164611   MCL - lang181125,47119,545482,00,250,51280015000200
60164614   MCL - lang181425,47119,545482,00,250,51280015000200
60164619   MCL - lang181925,47119,545482,00,250,51280015000200
60164624   MCL - lang182425,47119,545482,00,250,51280015000200
60164625   MCL - lang182525,47119,545482,00,250,51280015000200
60165610   MCL - lang3010307324,556-2,00,251,01030028000270
60165611   MCL - lang3011307324,556-2,00,251,01030028000270
60165614   MCL - lang3014307324,556-2,00,251,01030028000270
60165619   MCL - lang3019307324,556-2,00,251,01030028000270
60165624   MCL - lang3024307324,556-2,00,251,01030028000270
60165625   MCL - lang3025307324,556-2,00,251,01030028000270
60166614   MCL - lang6014358929,066672,00,251,0870050000500
60166619   MCL - lang6019358929,066672,00,251,0870050000500
60166624   MCL - lang6024358929,066672,00,251,0870050000500
60166628   MCL - lang6028358929,066672,00,251,0870050000500
60166632   MCL - lang6032358929,066672,00,251,0870050000500
60166635   MCL - lang6035358929,066672,00,251,0870050000500


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn