Material: Polyamide. These plastic couplings consist of only two parts. There are none of the usual toothed rings or rubber inserts. The coupling bodies are made of polyamide. From 3 Nm, the bores of the coupling are lined with an aluminium bush. Immaculate functioning at operating temperatures of -25° to +80°C, short term up to +100°C. The couplings are resistant to condensation and splash water, as well as oil, grease, fat, fuel, alcohol and bases, but not resistant to phenol, acids and benzyl alcohol. The couplings require no maintenance. A single application of fat or oil onto the contact areas when mounting the coupling does however increase the service life. Couplings are available pre-drilled ex stock. Customized bores and feather-key grooves available at surcharge. *S max. must not be exceeded at axial or angular displacement.

### Discontinued product line. The stated prices are only valid while stocks last. For products out of stock: Please ask for price and delivery time. ###