Material: Housing made of aluminium alloy with iridite NCP finish. Inner hub made of steel. As sliding hub for a driving wheel, for concentric arrangement. The driving wheel hasto be mounted and bonded by the customer on the outer diameter 21.97mm +0/-0,02mm. The construction is simple and basically consists of 4 or 6 clutch plates which are connected to the inner hub and held by the outer housing. Max. slip-speed 1000 rpm. Torsional backlash of the coupling below 2°. Torque range with 2 friction plates 2.4 Ncm to 53.8 Ncm. Torque range with 6 friction plates 7.8 Ncm to 132.4 Ncm. Maximum operating temperature 80°C. An adjusting ring - screwed to the outer body - serves to adjust the torque. Two sintered bearing sleeves serve as bearing housing to inner component. An O-ring seals the hub off against dirt.
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
Product Quantity TypeNo. of Clutch Disks
[pcs]
L
[mm]
L1
[mm]
L2
[mm]
D1
[mm]
D2
[mm]
Bore B +0,03/-0 Side1
[mm]
Bore B +0,03/-0 Side 2
[mm]
Adjustment Screw Size Seite 1Adjustment Screw Seite 2Weight
[g]
Matching Disk
61040300   A226,4*-25,821,9766M 3x3, 2x90º-37-
61040400   A226,4*-25,821,9788M 3x3, 2x90º-37-
61040800   A632,4*-25,821,9766M 3x3, 2x90º-48-
61040900   A632,4*-25,821,9788M 3x3, 2x90º-48-


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn