Material: Steel, zinc-plated and chromated.
• Clamp hub version.
• The slipping torque can be adjusted with common assembly tools for screws, also after mounting.
• By mounting an additional springs the torque range can be increased (additional spring has to be ordered separately).
• The hubs are delivered with pilt bore and max. bush length. Customized bores, keyways and bush lengths at extra charge.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity SizeMD standard
[Nm]
MD with additional spring
[Nm]
Speedmax.
[min-1]
Pilot Bores
[mm]
Max. Bore
[mm]
D
[mm]
DN
[mm]
B
[mm]
d1 H8
[mm]
bmin.
[mm]
bmax.
[mm]
Bush lengthmin.
[mm]
Bush lengthmax.
[mm]
s
[mm]
L
[mm]
Bolts Z x MWeight
[kg]
61211010   02 - 104 - 208500102245 -21,535266102,5466x M40
61211100   015 - 3510 - 706600102558 -2640388133556x M40
61211110   120 - 7540 - 1505600182868 -30443108153656x M50
61211200   225 - 14050 - 2804300184088 -34584129173726x M60


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn