Material: Special spring-steel.
Delivery per piece.
At all sizes of FA and RNR, the specified torque can be doubled by the addition of a (second) disc spring.
At sizes from 01 to 5, the specified torque can be tripled by the addition of a (third) disc spring.
The minimum torque setting is then approx. 65% of the maximum value.

Service:

Katalogseite

Betriebs / Wartungsanleitung



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Sizesuitable for Slip Clutch
[Art.-Nr.]
Compatible with
[RNR]
Outer-Ø
[mm]
Scope of delivery
[Number]
Weight
[g]
61210002   0061210000612199003015
61210012   0612100106122000042,515
61210102   01612101006122010053,2110
61210112   1612101106122020061,5120
61210202   2612102006122030079,5140
61210302   261210300-1021100
61210402   461210400-128,81200
61210502   561210500-157,51400
61210602   661210600-4016320
61210702   761210700-4024480
61210802   861210800-4032640


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn