Material: Coupling hubs: Grey Cast Iron GG25 (GJL-250). Elastomeres: NBR, hardness 80ºA Shore, black.

Torsionally flexible cam coupling, fail-safe, with damping effect. With bolt-on jaw ring.
The removable jaw ring allows to replace the elastomers without moving the hubs on the shafts.

The MÄDLER® version is improved: Machined claws result in longer lifetime.
Couplings are non-bored or pre-bored, depending on the size.

Customized bores and feather-key grooves available at extra charge.
Temperature range: -30ºC to +80ºC.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity BaugrößeDrehmoment
Nenn
[Nm]
Drehmoment
max.
[Nm]
B
[mm]
Bohrungen
vorgeb.
[mm]
Bohrungen
d1 max.
[mm]
Bohrungen
d2 max.
[mm]
DH
[mm]
D1
[mm]
D2
[mm]
E
[mm]
L
[mm]
l
[mm]
l3
[mm]
l4
[mm]
Smax.
[mm]
Drehzahl
max.
[min-1]
Gewicht
[kg]
60560305   11016048033-483811086622 - 4824034207,050003,88
60560306   12524072038-5545125100752 - 4102503623,58,050006,12
60560307   140360108043-6050140100822 - 41125534288,049008,13
60560308   160560168047-6558160108952 - 61226040288,0425011,19
60560309   180880264050-75651801251082 - 61427042308,0380016,46
60560310   2001340402053-85752001401222 - 6162804732,58,5340023,30
60560311   2252000600061-90852251501362 - 61829052389,0300032,54
60560312   250280084006944100952501651553 - 8203100604210,0275043,60
60560313   28039001000073521101052801801723 - 8223110654211,5245056,63


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn