Material: NBR, hardness 80ºA Shore, black.
Sold by set of 4 to 8 pieces, depending on the coupling size.
Other hardnesses in request (soft 65° or hard 90° A Shore).
Temperature range: -30ºC to +80ºC.
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
Product Quantity BaugrößeTeile
Anzahl
b
[mm]
h
[mm]
t
[mm]
Gewicht
[g / Satz]
60560101   58421,51197
60560102   68521,51199
60560103   8062010,51012
60560104   9562513,51220
60560105   11062914,51532
60560106   12563213,51843
60560107   140636,516,520,564
60560108   16073618,522,592
60560109   180835,52024122
60560110   200838,52427172
60560111   2258432831233
60560112   25084629,535334
60560113   28085333,539480


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn