Material: Housing from steel, all surfaces machined, nickel plated. With quality rolling bearing from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the support side. With one movable single row deep groove ball bearing with shields (2Z). With 4 mounting holes. Retaining ring for fixing on the spindle end is included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for fixed side: Flange Bearing FK.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
H
[mm]
F
[mm]
Dg6
[mm]
A
[mm]
Lk
[mm]
B
[mm]
d4
[mm]
d5
[mm]
t
[mm]
Gewicht
[kg]
64201606   FF 0661064223628283,46,03,30,04
64201610   FF 1081275284335353,46,03,30,07
64201612   FF 12101578345242424,284,40,11
64201615   FF 15151798406350525,29,55,40,20
64201617   FF 171720119507762616,6118,60,35
64201620   FF 202020119578570686,3116,50,27
64201625   FF 2525241410639880798,7148,60,67
64201630   FF 30302718975117959310,717,510,81,07


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn