Material: Housing from steel, all surfaces machined, nickel plated. With quality rolling bearings from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. Types FK06 and FK08 sealed only on the cylindrical side. With 4 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for support side: Flange Bearing FF.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
H
[mm]
F
[mm]
E
[mm]
Dg6
[mm]
A
[mm]
Lk
[mm]
B
[mm]
L1
[mm]
T1
[mm]
L2
[mm]
T2
[mm]
d4
[mm]
d5
[mm]
t
[mm]
SW
[mm]
Gewicht
[kg]
64201506   FK 0662071322223628285,53,56,54,53,463,3120,08
64201508   FK 0882391426284335357,04853,463,3140,15
64201510   FK 101027101729,5345242427,358,564,584160,21
64201512   FK 121227101729,5365444447,358,564,584190,22
64201515   FK 151532151736406350529,861285,59,56220,39
64201517   FK 1717452223475077626111,0914126,61110240,85
64201520   FK 202052223050578570687,81012146,51110301,09
64201525   FK 2525572730606398807912,810201791513351,49
64201530   FK 30306230326175117959310,81217181117,515402,32


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn