Material: Stainless steel A2.

Set screws with flated cone (dimension dt).
To use as a grub screw for fixing an element on a shaft.
For a higher retaining force, there should be a countersink made into the shaft.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
l
[mm]
γ
[°]
dt max.
[mm]
s
[mm]
Gewicht
[mm]
61910305   M35900,751,50,17
61910308   M38900,751,50,29
61910404   M44120120,18
61910405   M45120120,26
61910406   M4690120,34
61910408   M4890120,5
61910410   M41090120,66
61910412   M41290120,82
61910416   M41690121,14
61910420   M42090121,46
61910505   M551201,252,50,37
61910506   M561201,252,50,49
61910508   M58901,252,50,73
61910510   M510901,252,50,97
61910512   M512901,252,51,21
61910516   M516901,252,51,69
61910520   M520901,252,52,17
61910525   M525901,252,52,77
61910606   M661201,530,69
61910608   M68901,531,04
61910610   M610901,531,39
61910612   M612901,531,74
61910616   M616901,532,44
61910620   M620901,533,14
61910625   M625901,534,02
61910630   M630901,534,89
61910808   M88120241,72
61910810   M81090242,35
61910812   M81290242,98
61910816   M81690244,24
61910820   M82090245,5
61910825   M82590247,08
61910830   M83090248,65
61911010   M10101202,553,41
61911012   M1012902,554,42
61911016   M1016902,556,43
61911020   M1020902,558,44
61911025   M1025902,5510,9
61911030   M1030902,5513,5
61911216   M121690368,9
61911220   M1220903611,7
61911225   M1225903615,3
61911230   M1230903618,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn