Material: Steel, black oxide finish, hardness class 45 H.

Set screws with flated cone (dimension dt).
To use as a grub screw for fixing an element on a shaft.
For a higher retaining force, there should be a countersink made into the shaft.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
l
[mm]
γ
[°]
dt max.
[mm]
s
[mm]
Gewicht
[mm]
61900305   M35900,751,50,17
61900308   M38900,751,50,29
61900404   M44120120,18
61900405   M4 5120120,26
61900406   M4690120,34
61900408   M4890120,50
61900410   M41090120,66
61900412   M41290120,82
61900416   M41690121,14
61900420   M42090121,46
61900505   M551201,252,50,37
61900506   M561201,252,50,49
61900508   M58901,252,50,73
61900510   M510901,252,50,97
61900512   M512901,252,51,21
61900516   M516901,252,51,69
61900520   M520901,252,52,17
61900525   M525901,252,52,77
61900606   M661201,530,69
61900608   M68901,531,04
61900610   M610901,531,39
61900612   M612901,531,74
61900616   M616901,532,44
61900620   M620901,533,14
61900625   M625901,534,02
61900630   M630901,534,89
61900808   M88120241,72
61900810   M81090242,35
61900812   M81290242,98
61900816   M81690244,24
61900820   M82090245,50
61900825   M82590247,08
61900830   M83090248,65
61901010   M10101202,553,41
61901012   M1012902,554,42
61901016   M1016902,556,43
61901020   M1020902,558,44
61901025   M1025902,5510,9
61901030   M1030902,5513,5
61901212   M1212120366,1
61901216   M121690368,9
61901220   M1220903611,7
61901225   M1225903615,3
61901230   M1230903618,8


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn