Material: Stainless steel A2.

Set screws with cup point (dimension dz).
To use as a grub screw for fixing an element on a shaft.
On unhardened shafts, the cup point enables a medium high retaining force.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
l
[mm]
dz min.
[mm]
dz max.
[mm]
s
[mm]
Gewicht
[g]
61950405   M451,75220,305
61950406   M461,75220,38
61950408   M481,75220,53
61950410   M4101,75220,68
61950412   M4121,75220,83
61950416   M4161,75221,13
61950420   M4201,75221,42
61950505   M552,252,52,50,42
61950506   M562,252,52,50,54
61950508   M582,252,52,50,78
61950510   M5102,252,52,51,02
61950606   M662,75330,74
61950608   M682,75331,09
61950610   M6102,75331,44
61950612   M6122,75331,79
61950616   M6162,75332,49
61950620   M6202,75333,19
61950808   M884,7541,88
61950810   M8104,754 2,51
61950812   M8124,7543,14
61950816   M8164,7544,40
61950820   M8204,7545,66
61950825   M8254,7547,24
61950830   M8304,7548,81
61951010   M10105,7653,72
61951016   M10165,7656,73
61951020   M10205,7658,72
61951030   M10305,76513,7
61951220   M12207,648612,3
61951230   M12307,648619,3


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn