Material: Steel, black oxide finish, hardness class 45 H.

Set screws with cup point (dimension dz).
To use as a grub screw for fixing an element on a shaft.
On unhardened shafts, the cup point enables a medium high retaining force.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
l
[mm]
dz min.
[mm]
dz max.
[mm]
s
[mm]
Gewicht
[g]
61940308   M381,151,41,50,30
61940404   M441,75220,23
61940405   M451,75220,305
61940406   M461,75220,38
61940408   M481,75220,53
61940410   M4101,75220,68
61940412   M4121,75220,83
61940416   M4161,75221,13
61940420   M4201,75221,42
61940505   M552,252,52,50,42
61940506   M562,252,52,50,54
61940508   M582,252,52,50,78
61940510   M5102,252,52,51,02
61940512   M5122,252,52,51,26
61940516   M5162,252,52,51,74
61940520   M5202,252,52,52,22
61940525   M5252,252,52,52,82
61940606   M662,75330,74
61940608   M682,75331,09
61940610   M6102,75331,44
61940612   M6122,75331,79
61940616   M6162,75332,49
61940620   M6202,75333,19
61940625   M6252,75334,07
61940630   M6302,75334,97
61940808   M884,7541,88
61940810   M8104,7542,51
61940812   M8124,7543,14
61940816   M8164,7544,40
61940820   M8204,7545,66
61940825   M8254,7547,24
61940830   M8304,7548,81
61941010   M10105,7653,72
61941012   M10125,7654,73
61941016   M10165,7656,73
61941020   M10205,7658,72
61941025   M10255,76511,2
61941030   M10305,76513,7
61941212   M12127,64866,7
61941216   M12167,64869,5
61941220   M12207,648612,3
61941225   M12257,648615,8
61941230   M12307,648619,3


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn