Material: Elastomer: Chloroprene (CR), hardness 75+/-5º Shore A. Metal part (nut): Steel, zinc-plated.

Standard components for elastic mounting.
The grade of rubber used has perfect physical properties.

  • Quick and easy to mount.
  • Reduces noise and vibrations.
  • Versatile usage with various mounting possibilities.

Temperature range: -40°C up to +80ºC.
Other sizes, Shore hardnesses or elastomer types on request.
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
Product Quantity d1
[mm]
d2
[mm]
d3
[mm]
l1
[mm]
l2
[mm]
Aufnahme-
Bohrung D8
[mm]
S
[mm]
Gewicht
[mm]
68551003   M37,0992,57,0 - 7,30,6 - 2,5
68551004   M49,012123,09,0 - 9,30,5 - 2,8
68551005   M510,215153,510,2 - 10,50,5 - 3,8
68551006   M612,718174,012,7 - 13,01,5 - 5,0
68551008   M816,024225,016,0 - 16,31,5 - 6,5


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn