Material: Metal parts: Steel, zinc-plated. Elastomer: Natural rubber hardness 55º Shore A.

Simple, reasonably priced standard components used for elastic mounting.

The grade of rubber used has perfect physical properties.

The shape of a hemisphere results in a very progressive force-stroke characteristic.

Type A: with threaded stud.
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
Product Quantity D
[mm]
H
[mm]
G
[mm]
l
[mm]
Federrate CD
mittel
[N/mm]
Zul. Belastung
Fzul.
[N]
Einfederung +7-20%
bei Fzul.
[mm]
Gewicht
[g]
68501020   2010M618---11
68501025   2512,5M818---25
68501030   3015M820---40
68501040   4020M823---70
68501050   5025M1028---110


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn