Material: Natural rubber hardness 55º Shore A.

Simple, reasonably priced standard components used for elastic mounting.

The grade of rubber used has perfect physical properties.
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
Product Quantity D
[mm]
H
[mm]
d
[mm]
Federrate CD
mittel
[N/mm]
Zul. Belastung
Fzul.
[N]
Einfederung +/-20%
bei Fzul.
[mm]
Gewicht
[g]
68571510   15106,51
68571515   15156,52
68571520   15206,53
68571525   15256,53
68572015   20158,54
68572020   20208,55
68572025   20258,56
68572030   20308,57
68572520   252010,58
68572525   252510,510
68572530   253010,512
68572540   254010,515
68573020   302013,511
68573030   303013,516
68573040   304013,521
68573050   305013,527
68574020   402013,521
68574030   403013,532
68574040   404013,542
68574050   405013,553
68575030   50301749
68575040   50401766
68575050   50501782
68575060   50601799
68576030   60301774
68576040   60401799
68576050   605017124
68576060   606017148
68578030   803021133
68578040   804021178
68578050   805021222
68578060   806021267


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn