Material: Elastomer: Rubber NBR, black, hardness 55º Shore A. Metal part: Stainless steel 1.4301.


Hollow design. One side metal, with mounting bore for allen screw DIN 912.


Due to the hollow design, these elements are particularly suitable as end stops. Also usable as elastic machine feet.
The grade of rubber has perfect physical properties.

Temperature resistant up to +100ºC (for short time +120°C).

Other sizes, Shore hardnesses or elastomer types on request.

* Permissible Pressure Load.
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
Product Quantity D
[mm]
H
[mm]
B
[mm]
d
[mm]
s
[mm]
Federrate CD
mittel
[N/mm]*
Zul. Belastung
Fzul.
[mm]*
Einfederung +/-20%
bei Fzul.
[mm]
Gewicht
[g]
68921150   1584,381,08216022,0
68921200   20105,3101,21112802,54,6
68921250   25126,412,51,514943038,7
68921350   35158,4142,02911140422,6
68921450   45208,4182,03211640547,3
68921451   452010,5182,53361640549,2
68921600   60258,4202,050931006104
68921601   602510,5202,553931006108
68921602   602513,0203,054131006110
68921750   753010,5222,567050007,5199
68921751   753013,0223,067450007,5204


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn