Material: Stainless steel 1.4301 (AISI 304).

Lockwashers (safety plates) for locknuts DIN 1804. A keyway is required on the shaft thread.
After adjusting or fastening the nut, the sheet edge must be beaded into one slot of the nut.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity passend zu
DIN 1804
d1H11
[mm]
d2h11
[mm]
s
[mm]
fc11
[mm]
gH11
[mm]
h
[mm]
Wellen-Nut
nH11
[mm]
Wellen-Nut
t max.
[mm]
Gewicht
[g]
65261291   M12x1,512280,859,3359,23
65261691   M16x1,516321,0513,53513,44
65262091   M20x1,520361,0617,54617,44
65262491   M24x1,524421,0621,64621,57
65262891   M28x1,528321,0725,55725,48
65263091   M30x1,530501,2727,55727,48
65263591   M35x1,535551,2732,65732,59
65264091   M40x1,540621,2837,35837,214
65264591   M45x1,545681,2842,45842,217
65265091   M50x1,550751,2847,45847,220
65265591   M55x1,555801,21052,361052,122
65266091   M60x1,560901,51057,361057,129
65266591   M65x1,565951,51062,461062,230
65267091   M70x1,5701001,51067,461067,235


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn