Material: Steel, with corrosion protection (inner bush and nut nickel-plated, outer bush zinc-plated).

  • For fixing a hub (e.g. drive wheel, rotor or similar) on a shaft.
  • For medium torques.
  • Self-centering.
  • With a second hexagon to hold against while tightening the nut.
  • Axial offset during mounting (can be compensated by correct positioning).


Mounting
It is essential to degrease the shaft and hub. There must be little oil only between the two hexagons. The locking assembly must not get in contact with any fixed components. Hold the back hexagon with a slim open-end wrench and tighten the front hexagon with a torque wrench clockwise to the torque TA as per the table.

Demounting
Hold the back hexagon with a slim open-end wrench and loosen the front hexagon counter-clockwise, until the inner bush moved a few millimeters out of the outer bush.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d
[mm]
D
[mm]
L
[mm]
L 1
[mm]
B
[mm]
T
[Nm]
Fax
[kN]
Pw
[N/mm2]
PN
[N/mm2]
SW
[mm]
TA
[Nm]
Gewicht
[g]
61558205   5121996104,0264119141016
61558206   6121996124,0220119141015
61558207   71422116205,8205121161723
61558208   81422116235,8180121161721
61558209   91824127439,7246144223547
61558210   101824127489,7221144223544
61558211   1120241275910,8225145224447
61558212   1220241276510,8207145224444
61558214   1424281579313,3179118276576
61558215   1524281579913,3167118276572
61558216   16242815710613,3156118276567
61558217   172634161016319,218714832110122
61558218   183036171022324,822415536160176
61558219   193036171023524,821315536160169
61558220   203036171024824,820215536160162
61558222   223841201034931,719713446250338
61558224   243841201038131,718113446250315
61558225   253841201039731,717413446250304
61558228   284244231056540,317413450355370
61558230   304244231060540,316313450355345
61558232   325051281076447,716611255490552
61558235   355051281083647,715211255490495
61558238   3858583211114060,215511665700851
61558240   4058583211120060,214711665700801
61558242   4260633711125059,61209465740841
61558245   4560633711134059,61129465740741


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn