Material: Housing from steel, all surfaces machined, nickel plated. With quality rolling bearing from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the support side. With one movable single row deep groove ball bearing with shields (2Z). With 6 mounting holes. Retaining ring for fixing on the spindle end is included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for fixed side: Pillow Block Bearing BK.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
B
[mm]
H
[mm]
b+/-0,02
[mm]
h+/-0,02
[mm]
B1
[mm]
H1
[mm]
E
[mm]
P
[mm]
d3
[mm]
d4
[mm]
d5
[mm]
t
[mm]
Gewicht
[kg]
64201210   BF 10820603930223432,515465,56,310,85,00,29
64201212   BF 121020604330253432,518465,56,310,81,50,30
64201215   BF 15152070483528403818545,56,3116,50,38
64201217   BF 17172386644339505528686,68,7148,60,74
64201220   BF 20202688604434525022706,68,7148,60,76
64201225   BF 25253010680534864703385910,717,5111,42
64201230   BF 3030321288964517678331021113,720131,97
64201235   BF 3535321409670528879351141113,720132,22
64201240   BF 404037160110806010090371301417,72617,53,27


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn