Material: Material: Housing from steel, all surfaces machined, nickel-plated. With quality rolling bearings from Japan.

Ready-to-install housing bearing unit for trapezoidal and ballscrew spindle drives, for the fixed side. With two angular contact ball bearings, lightly preloaded, with seals. Types EK06 and EK08 sealed only on the side without the nut. With 2 mounting holes. Locknut and distance bushes are included. Due to the standard dimensions, these units can also replace parts of other suppliers. Spindle reworking on request. Matching counterpart for support side: Pillow Block Bearing EF.

Details for spindle end working, please refer to our catalog page by clicking the button below.
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
Product Quantity Typd
[mm]
L
[mm]
L1
[mm]
L2
[mm]
L3
[mm]
B
[mm]
H
[mm]
b+/-0,02
[mm]
h+/-0,02
[mm]
B1
[mm]
H1
[mm]
P
[mm]
d4
[mm]
SW
[mm]
Gewicht
[kg]
64201306   EK 066205,5223,5422521132012305,2120,14
64201308   EK 088237264523226172716386,3140,24
64201310   EK 101024629,56704335253624529160,46
64201312   EK 121224629,56704335253624529190,44
64201315   EK 15152563258050403040256011220,55
64201320   EK 202042105010955847,53056257511301,35


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn