Material: Steel, black oxide finish.

Heavy-duty series. With allen set screw made from steel / steel zinc-plated like DIN EN ISO 4027, but strength 12.9 or stainless steel A2. From size d1=70mm with 2 set screws, with offset 135°.

Blank turned and kalibrated. Bores tolerance H8.
Large chamfer on one side of the outside diameter.
Temperature range: -40ºC to +175ºC.

* Size 20 is not part of the old standard DIN 703.

Other sizes and inch-sizes on request.

Service:

Katalogseite

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity d1
[mm]
d2
[mm]
b
[mm]
Thread
[mm]
Weight per 100pcs.
[kg]
62389220   20*4020M814,6
62389225   255622M1033,8
62389230   306322M1041,5
62389235   357022M1049,6
62389240   408028M1282,7
62389245   458028M1275,3
62389250   509028M1296,3
62389255   559028M1287,1
62389260   6010028M12110
62389265   6510028M1299,6
62389270   7011032M16141
62389275   7511032M16127
62389280   8012532M16181
62389285   8512532M16165
62389290   9012532M16148


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn