Material: Aluminium plastic coated, matt finish black RAL 9005.
Handles d1 = 20 mm are drawn from aluminium extrusions.
Handles d1 = 28 mm are produced from aluminium tube with a wall thickness of 4 mm with threaded bush from aluminium.

Service:

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Länge l
[mm]
d1
[mm]
d2
[mm]
h
[mm]
r
[mm]
tmin.
[mm]
Gewicht
[g]
66666901   20020M8682215238
66666902   25020M8682215280
66666903   30020M8682215330
66666904   35020M8682215375
66666905   25028M10783215290
66666906   30028M10783215330
66666907   35028M10783215375
66666908   40028M10783215415


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn