Material: Stainless steel 1.4301. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Can be mounted on both sides.
  • Service life 10,000 / 80,000 cycles.
  • Temperature range: -20°C to +70°C.
Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load rating.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64944630   300305-192242--19222465 / 501,08
64944635   350354-224256--22425670 / 551,29
64944640   400403-192320160-28832075 / 601,48
64944645   450452-224352192-32035280 / 651,66
64944650   50050125628841622425638441675 / 571,86
64944655   55055028832048025628841644870 / 502,07
64944660   60060032035251228832048051265 / 452,26
64944670   70069835238460832035257660855 / 302,67


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn