Material: Slide elements: Stainless steel 1.4301 Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in closed position.
  • Ideal for environments where mild steel might corrode.
  • Service life 10,000 / 80,000 cycles.
  • Temperature range: -20°C to +70°C.
Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Ordering details: e.g.: Product no. 649 444 30, Slides DS 2028

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64944430   3002099612822425665 / 600,54
64944435   3502459612825628863 / 570,64
64944440   40028216019232035259 / 540,74
64944445   45032016019238441657 / 500,83
64944450   50035719222441644853 / 470,92
64944455   55039419222448051250 / 451,02
64944460   60043222425651254446 / 431,12
64944465   65046922425657660843 / 411,21
64944470   70050625628860864042 / 401,30


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn