Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Can be mounted on both sides.
  • Bracket mount for electrical cabinets on request.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +110°C.

Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load rating.

Service:

Katalogseite

Zusätzliche Informationen

Auswahltool

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900012   305227-152,4254,0-149,2260,3273,0500,64
64900014   356277-203,2304,8-200,0311,2323,9500,73
64900016   406302-254,0355,6-250,8361,9374,6450,83
64900018   457328203,2304,8406,4212,7301,6412,7425,4450,94
64900020   508379228,6355,6457,2238,1352,4463,5476,2400,97
64900022   559405254,0406,4508,0263,5403,2514,3527,0401,07
64900024   610429279,4457,2558,8288,9454,0565,1577,8351,17
64900026   660481304,8508,0609,6314,3504,8615,9628,6301,26
64900028   711506330,2558,8660,4339,7555,6666,7679,4301,45


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn