Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Can be mounted on both sides.
  • Bracket mount for electrical cabinets on request.
  • Fast disconnection.
  • Lock-out function.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw.
Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900212   305202-215,9254,0-136,5247,6260,3650,63
64900214   356253-266,7304,8-187,3298,4311,1650,73
64900216   4006303-317,5355,6-238,1349,2361,9600,84
64900218   457329203,2342,9406,4200,0288,9400,0412,7550,93
64900220   508380228,6393,7457,2225,4339,7450,8463,5501,04
64900222   559405254,0419,1508,0250,8390,5501,6514,3401,14
64900224   610431279,4444,5558,8276,2441,3552,4565,1351,26
64900226   660482304,8495,3609,6301,6492,1603,2615,9301,35
64900228   711507330,2520,7660,4327,0542,9654,0666,7301,48


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn