Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Low slide profile (only 35.3mm).
  • Fast disconnection.
  • Bracket mount for electrical cabinets on request.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +110°C.

Note: Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64902412   305327---260,3273,0-701,27
64902414   356378--298,4311,1323,8-681,46
64902416   406429--349,2361,9374,6250,8651,63
64902418   457480212,7-400,0412,7425,4301,6621,88
64902420   508531238,1365,2450,8463,5476,2352,4572,04
64902422   559581263,5415,9501,6514,3527,0403,2522,29
64902424   610632288,9466,7552,4565,1577,8454,0462,50
64902426   660683314,3517,7603,2615,9628,6504,8412,67
64902428   711734339,7568,3654,0666,7679,4555,6362,89


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn