Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics secto

Telescopic precision ball bearing slides for applications in the industrial and electronics sector.

• Hold-in in the centre position.

• Forward and return slide. For applications, that require access from both sides of a sliding unit.

• Fasteners included.

• High service life 50,000 cycles.

• Temperature range: -20°C to +70°C.


Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Ordering details: e.g.: Product no. 649 003 30, Slides 2002

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900330   305222-136,7247,7153,4350,59
64900335   356272-187,5298,5204,2350,69
64900340   406298-238,3349,3255,0350,78
64900345   457323200,2289,1400,1305,8350,84
64900350   508374225,6339,9450,9256,6321,00
64900355   558399251,0390,7501,7407,4311,08
64900360   610425276,4441,5552,5458,2291,19
64900365   660476301,8192,3603,3509,0271,28
64900370   711501327,2543,1654,1559,8241,38


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn