Material: Slide elements: Cold rolled steel, zinc-plated and bright passivated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Optional clip-on brackets available.
  • Version bright zinc-plated.
  • Cam drawer adjust (3.1mm).
  • Service life 10,000 / 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw.
Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity TypeRail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
I
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64901025   hell25016396----192--50 / 350,45
64901030   hell30020596----242224-50 / 350,52
64901035   hell350260128----292224-50 / 350,64
64901040   hell400281128----34222432050 / 350,71
64901045   hell450331128224---39222435248 / 350,78
64901050   hell500376128224---44222441645 / 340,80
64901055   hell550415128224320--492224-42 / 330,98
64901060   hell600451128224320--54222448040 / 321,05
64901065   hell65048812822432041654459222454437 / 311,17
64901070   hell700526128224288416-64222454435 / 301,26


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn