Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

Sold by pair (1 x product no. = 1 pair of slides).

  • Low profile: 27mm high.
  • Lock-in in closed position.
  • Front lever lock release.
  • Slide is unhanded.
  • Service life 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4/M3 screw. Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Schienenlänge
[mm]
Auszug +/- 3
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Lastwert / Paar
[kg]
Gewicht / Paar
[kg]
64900520   200207-135150-115130230,56
64900525   250256-185200-165180260,72
64900530   300305-235250-215230300,89
64900535   350354-285300-265280281,05
64900540   400404-335350-315330261,21
64900545   450453215385400225365380241,37
64900550   500502240435450250415430221,53


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn