Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Plastic / zinc-plated steel. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Locks in open position.
  • Fast disconnection.
  • Bracket mount for electrical cabinets on request.
  • Optional clip-on brackets available.
  • For infrequent use, service life up to 2,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw.
Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64902212   305356-----235,0300,84
64902214   356406-----285,8351,00
64902216   406457162,6----336,5451,13
64902218   457508--164,8314,3-387,3501,27
64902220   508559-172,1203,0356,2-438,1551,42
64902222   559610--213,0407,0-488,9551,55
64902224   610660254,0273,7--457,8539,7501,71
64902226   660711140,3232,4269,1416,6508,6590,5501,87
64902228   711762191,1283,2304,8467,4559,4641,4502,00
64902230   762813-241,9319,9518,2610,2692,1502,16


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn