Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Locks in open position.
  • Fast disconnection.
  • Bracket mount for electrical cabinets on request.
  • Mounting accessories included.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw.
Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64902812   305330-162,1222,2235,0260,3209,5681,27
64902814   356381-212,8273,0285,7311,1260,3671,51
64902816   406432-263,6323,8336,5361,9311,1671,73
64902818   457483212,8314,4374,6387,3412,7361,9661,99
64902820   508533238,2365,2425,4438,1463,5412,7662,14
64902822   559584263,6416,0476,2488,9514,3463,5642,37
64902824   610635289,0466,8527,0539,7565,1514,3612,53
64902826   660686314,4517,6577,8590,5615,9565,1582,77
64902828   711737339,8568,4628,6641,3666,7615,9553,01


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn