Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Cold rolled steel, zinc-plated. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Locks in open position.
  • Fast disconnection.
  • Bracket mount for electrical cabinets on request.
  • Mounting accessories included.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw.
Use all mounting positions to achieve the max. load ratings.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64903012   305330--234,9247,6260,3209,5681,32
64903014   356381--285,7298,4311,1260,3671,51
64903016   406432--336,5349,2361,9311,1671,73
64903018   457483177,8314,4387,3400,0412,7361,9661,94
64903020   508533203,2365,2438,1450,8463,5412,7662,16
64903022   559584228,6416,0488,9501,6514,3463,5642,39
64903024   610635254,0466,8539,7552,4565,1514,3612,60
64903026   660686279,4517,6590,5603,2615,9565,1582,81
64903028   711737304,8568,4641,3645,0666,7615,9553,04


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn