Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Plastic / zinc-plated steel. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Optional clip-on brackets available.
  • Very high service life, up to 80,000 cycles.
  • Temperature range: -20°C to +70°C.

Note
Recommended fastening: M4 screw (included in delivery).
Use all mounting positions to achieve the max. load ratings.
Horizontal mounting is not recommended.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64900930   300292---230,8224--400,74
64900935   350356---280,8224--400,87
64900940   400406---330,8224-320400,99
64900945   450457-320-380,8224-352401,11
64900950   500508-320-430,8224-416401,25
64900955   550559-320416480,8224352-401,37
64900960   600610224416-530,8224352480401,50
64900965   650660224416544580,8224352544401,63


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn