Material: Slide elements: Cold rolled steel, zinc-plated. Ball retainers: Plastic / zinc-plated steel. Balls: Hardened steel.

Sold by pair (1 x product no. = 1 pair of slides).
Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Fast disconnection.
  • Hold-in in the closed position.
  • Hold-out in the open position.
  • Cam drawer adjust (3.1 mm).
  • Version zinc-plated, either bright or black, or painted white.
  • Optional clip-on brackets available.
  • Service life 10,000 / 80,000 cycles (see load rating).
  • Temperature range: -20°C to +70°C

Note
Recommended fastening: M4 screw.
Use all mounting positions to achieve the max. load ratings.
Horizontal mounting is not recommended.

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64901825   250243----192---47 / 410,77
64901830   300305----242224--47 / 410,91
64901835   350356----292224--48 / 421,07
64901840   400406----342224320-49 / 431,21
64901845   450457--320-392-352-50 / 441,37
64901850   500508--320-442-416-50 / 451,53
64901855   550559--320416492-352-50 / 451,68
64901860   600610224-416-54222435248050 / 451,86
64901865   650660224-41654459222435255449 / 441,97
64901870   70071122422841654464222435255448 / 432,17


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn