Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Self-close.
  • Hold-in in closed position.
  • Bracket Mount for electrical cabinets on request.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.

Note Recommended fastening: M5 countersunk / 6mm countersunk Euro screw. Use all mounting positions to achieve the max. load rating.

Ordering details: e.g.: Product no. 649 042 30, Slides 5321 SC

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64904230   300319--160192--192224851,64
64904235   350369--224256--224256901,96
64904240   4004191601922562881601922883201002,25
64904245   4501691601923203521922243203521002,57
64904250   5005191922243523842242563844161202,87
64904255   5505691922244164482242564164481103,17
64904260   6006192562884805122562884805121003,48
64904270   700719288320544576320352576608704,10
64904280   790823352384640672352384672704504,64


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn