Material: Slide elements: Cold rolled steel, zinc plated. Ball retainers: Cold rolled steel, zinc plated. Balls: Hardened steel. Sold by pair (1 x product no. = 1 pair of slides). Telescopic ball bearing precision slides for applications in the industrial and electronics sector.

  • Hold-in in the closed position.
  • Service life 10,000 cycles.
  • Temperature range: -20°C to +70°C.

Note Recommended fastening: M4 screw. Use all mounting positions to achieve the max. load ratings. Ordering details: e.g.: Product no. 649 049 30, Slides 5417

Service:

Katalogseite

Zusätzliche Informationen

Montageanleitung

CAD-Daten



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Rail Length
[mm]
Extension +/- 3,2
[mm]
A
[mm]
B
[mm]
C
[mm]
D
[mm]
E
[mm]
F
[mm]
G
[mm]
H
[mm]
Load Value / Pair
[kg]
Weight / Pair
[kg]
64904930   300340--224256---256901,64
64904935   350389--224256---256901,93
64904940   400438160192320352128160-352922,22
64904945   450487160192320352128160320352952,53
64904950   500537192224416448160192-4161002,81
64904955   550586224-448480160192-4481003,12
64904960   600635256288480512192224480512943,41
64904965   650684288320544576192256-544923,68
64904970   700733288416576608256288576608904,00


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn