Specifications

  • Thread size: to M36.
  • Strength: Medium.
  • Functional strength (Typical value at 22°C): 2 hrs.
  • Breakaway torque tested according to DIN 54454: 20 Nm.
  • Long-term temperature resistance: +150°C.

Approvals

  • P1 NSF Reg. No.: 123000.
  • Certified to ANSI/NSF.
  • Standard 61.


Medium strength thread locking for all threaded connections made from metal to M36.
Tolerates low oil-based contaminations. The connections can be unfastened using normal tools.

Applications
Locks and prevents loosening from vibration on parts such as screws, nuts and studs, e.g., on motors, gearboxes and housings.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073107   10Flasche20
14073108   50Flasche78


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Instagram Xing LinkedIn