Specifications

  • Thread size: To M20.
  • Strength: High.
  • Functional strength (Typical value at 22°C): 6 hrs.
  • Breakaway torque tested according to DIN 54454: 38 Nm.
  • Long-term temperature resistance: +150°C.


Approvals
  • P1 NSF Reg. No.: 123006.


Maximum strength thread locking for all threaded connections made from metal, including passive materials, such as high-alloyed steel. Ideal for threaded connections exposed to strong vibrations and shocks, e.g. studs on motors or pumps etc.
When disassembling the parts, the connection should be heated to 250°C.

Applications
All threaded connections which require high durability against strong vibrations and shocks or extreme environmental or chemical influences.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073118   10Flasche20
14073119   50Flasche78


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn