Specifications

  • Strength: High.
  • Handling strength (at room temperature on steel): after 10 min.
  • Functional strength (Typical value at 22°C): min. 12 hrs.
  • Bondline gap: to 0.1 mm.
  • Temperature resistance: +150°C.


Approvals

  • P1 NSF Reg. No.: 123003.
  • Tested and recommended by leading roller bearing manufacturers.


Oil-tolerant, universal bonding product for metal.
Tolerates oil-based contaminations. Especially suited for the mounting of bearings (bondline gap to 0.1 mm). Rapid setting with high strength.
When disassembling the parts, the connection should be heated to 250°C.

Applications
Bonding of bushes, bearings etc. in housings and on shafts with small bondline gap (to 0.1 mm).

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073202   10Flasche20
14073203   50Flasche83


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn