Specifications
  • Strength: High.
  • Handling strength (at room temperature on steel): after 5 min.
  • Functional strength (Typical value at 22°C): min. 6 hrs.
  • Bondline gap: To 0.15 mm.
  • Temperature resistance: +175°C.


Universal bonding product for metal, temperature resistant to +175°C. Capable of filling gaps up to 0.15 mm.
Handling strength after only 5 minutes.
When disassembling the parts, the connection should be heated to 250°C.

Applications
Bonding of bushes, bearings etc. in housings and on shafts, in applications where high operating temperatures prevail.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073213   10Flasche20
14073214   50Flasche83


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn