Specifications
  • Temperature range: to 80°C.
  • Handling strength (steel at 22°C and 50% air humidity): after 5-20 sec.
  • Viscosity mPa.s: 110.
  • Especially suited for: porous materials.

Approvals
  • P1 NSF Reg. No.: 123011.

Universal instant adhesive. Bonds almost all materials as, e.g., plastics, elastomers, metals, paper, cardboard, wood. Application examples Bonding a PVC seal onto an ABS housing when manufacturing car mirrors. Bonding foam rubber onto a steel or plastic housing. Bonding PVC foils onto paper when producing packaging materials. Bonding small plastic parts onto wood, e.g., in the furniture industry.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073304   5Flasche14
14073305   20Flasche31


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn