Specifications
  • Temperature range: to 80°C.
  • Handling strength (steel at 22°C and 50% air humidity): after 10-20 sec.
  • Viscosity mPa.s: 20.
  • Especially suited for: plastics.

Special instant adhesive for fast bonding of rubbers (incl. EPDM), plastics and elastomers. In combination with the primer Loctite 7239 even hard to bond plastics can be bonded. Application examples Bonding a silicon rubber piece onto a plastic housing in a car locking unit. Bonding a plastic part onto a fire extinguisher. Producing O-rings with the Loctite O-ring set.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073309   20Flasche31


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn