Specifications
  • Temperature range: to 80°C.
  • Handling strength (steel at 22°C and 50% air humidity): after 5-20 sec.
  • Viscosity: gel.
  • Especially suited for: porous materials.

Approvals
  • P1 NSF Reg. No.: 123009.

Universal, instant adhesive gel can be used for bonding metals, composite materials, wood, cork, foam plastic, leather, cardboard, paper and ceramics. Good gap filling capability. Recommended for use on vertical surfaces or when working overhead. Can also be used with automated processing systems. Application examples Bonding rubber door stops onto walls. Bonding plastic signs onto wooden doors. Bonding rubber treads onto the steps of an aluminium ladder.

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073316   3Tube5
14073317   10Spritze18
14073318   20Tube32


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn