Specifications
  • Temperature range: to 70°C.
  • Handling strength (steel at 22°C and 50% air humidity): after 5-20 sec.
  • Viscosity mPa.s: 400.
  • Especially suited for: flexible materials.

Approvals
  • P1 NSF Reg. No.: 123011.

Flexible instant adhesive with medium viscosity. Rapid setting, transparent. Especially suited for the assembly and repair of flexible materials and components. Application examples Bonding of materials for the production and repair of flexible seals and sleeves or the mounting of elastic components. Ordering details: e.g.: Product No. 140 733 24, Loctite 4850, Cont. 5 g

Service:

Sicherheitsdatenblatt

Katalogseite



The supplied 3D models, pictures and technical drawings are made with reasonable care.
Nevertheless liability is excluded for the accuracy and correctness of this data.

( Available from stock without engagement / available within short time / Delivery period by arrangement. Please contact us. )

Product Quantity Volume
[ml]
Container TypeWeight
[g]
14073324   5Flasche18
14073326   20Flasche31


go to Group


Imprint Terms and Conditions Help Privacy notice Index


Facebook YouTube Twitter Google + Xing LinkedIn